10.1.18.2 Input Buffers Parameter Description

The following table describes all the parameters of a Input Buffer.

Table 10-74. Parameter Description
ParameterValueFunction
WIDTH1–99 (Limit may vary depending on the family)Data Width
PULLUP (flash Only)NO/YESChoice of Pull-up version
VOLT (flash Only)0,1,2Choice of different volt-age levels. 3.3v, 2.5v* or 2.5v(Low Power)
TYPE (IGLOO, ProASIC 3, SmartFusion, Fusion, Axcelerator and RTAX-S Only)REG, LVCMOS25, LVCMOS18, LVCMOS15, PCI, PCIX, GTLP25, GTLP33, HSTL_I, HSTL_II, SSTL3_I, SSTL3_II, SSTL2_I, SSTL2_II, LVDS, LVPECL, LVCMOS25U, LVCMOS25D, LVCMOS18U, LVCMOS18D, LVCMOS15U, LVCMOS15D, LVCMOS12, LVCMOS12D, LVCMOS12UType of Buffer

*Not supported in ProASICPLUS