TCPIP_STACK_NetIsReady Function
C
bool TCPIP_STACK_NetIsReady(
TCPIP_NET_HANDLE hNet
);
Description
This function returns the network interface configuration status.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY. The network interface should be up and running.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface handle. |
Returns
True - If interface exists, the corresponding MAC is linked and the interface is properly configured and ready for transfers.
False - If the interface does not exists or interface not ready.
Remarks
This function should be checked by all users to return true before starting uperations on that interface.