TCPIP_STACK_Deinitialize Function
C
void TCPIP_STACK_Deinitialize(
SYS_MODULE_OBJ object
);
Description
This function performs the deinitialization of the TCP/IP stack. All allocated resources are released.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize().
Parameters
| Parameters | Description |
|---|---|
| object | Object handle returned by TCPIP_STACK_Initialize(). |
Returns
None.
Remarks
None.