TCPIP_Helper_IPAddressToString Function
C
bool TCPIP_Helper_IPAddressToString(
const IPV4_ADDR* IPAddress,
char* buff,
size_t buffSize
);
Description
This function converts IPV4_ADDR to a dotted-quad decimal IP address string.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| IPAddress | Pointer to IPV4_ADDR to convert. |
| buff | Buffer to store the converted dotted-quad IP address string. |
| buffSize | Buffer size. |
Returns
True - An IP address was successfully converted.
False - IP Address == 0 or buff == 0 or supplied buffer was not large enough. |
Remarks
None.