TCPIP_STACK_NetHandleGet Function
C
TCPIP_NET_HANDLE TCPIP_STACK_NetHandleGet(
const char* interface
);
Description
This function resolves a network interface name to a handle.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.
Parameters
| Parameters | Description |
|---|---|
| interface | The names specified in TCPIP_NETWORK_CONFIG. |
Returns
Network handle.
Remarks
None.
Example
TCPIP_NET_HANDLE hNet = TCPIP_STACK_NetHandleGet("PIC32INT");
or
TCPIP_NET_HANDLE hNet = TCPIP_STACK_NetHandleGet("eth0");