TCPIP_STACK_PacketHandlerDeregister Function

C

bool TCPIP_STACK_PacketHandlerDeregister(
    TCPIP_NET_HANDLE hNet, 
    TCPIP_STACK_PROCESS_HANDLE pktHandle
);

Description

This function removes a packet processing handler.

Preconditions

The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.

Parameters

ParametersDescription
hNetNetwork handle.
pktHandleTCP/IP packet handle obtained by a call to TCPIP_STACK_PacketHandlerRegister().

Returns

  • True - If the operation succeeded.

  • False - If the operation failed.

Remarks

Exists only if TCPIP_STACK_EXTERN_PACKET_PROCESS() is true.

Example

TCPIP_STACK_PROCESS_HANDLE myHandle = TCPIP_STACK_PacketHandlerRegister( hNet, myPacketHandler, myParam );
// process incoming packets
// now we're done with it
TCPIP_STACK_PacketHandlerDeregister(hNet, myHandle);