TCPIP_STACK_NetIndexGet Function
C
int TCPIP_STACK_NetIndexGet(
TCPIP_NET_HANDLE hNet
);
Description
This function converts a network interface handle to an interface number.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface handle. |
Returns
Index of this network handle in the stack.
-1 if invalid.
Remarks
None.