TCPIP_STACK_IndexToNet Function
C
TCPIP_NET_HANDLE TCPIP_STACK_IndexToNet(
int netIx
);
Description
This function converts an interface number to a network interface handle.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.
Parameters
| Parameters | Description |
|---|---|
| netIx | Interface index. |
Returns
Network interface handle.
Remarks
None.