TCPIP_STACK_HEAP_HighWatermark Function
C
size_t TCPIP_STACK_HEAP_HighWatermark(
TCPIP_STACK_HEAP_HANDLE heapH
);
Description
The function returns the maximum amount of memory that's been allocated from the head since the heap was created.
Preconditions
heapH - valid heap handle.
Parameters
| Parameters | Description |
|---|---|
| heapH | Handle to a heap. |
Returns
The maximum allocated memory from the heap.
Remarks
None.