TCPIP_STACK_HeapHandleGet Function
C
TCPIP_STACK_HEAP_HANDLE TCPIP_STACK_HeapHandleGet(
TCPIP_STACK_HEAP_TYPE heapType,
int heapIndex
);
Description
This function returns the current stack heap handle. It provides access to the heap statistics and monitoring functions.
Preconditions
None.
Parameters
| Parameters | Description |
|---|---|
| heapType | Type of heap to request a handle for. Currently only one type of heap is supported at run time. |
| heapIndex | Index of the heap. Used when multiple heaps of the same type are created. Currently not used and it should be 0. |
Returns
A handle to the current TCP/IP stack heap of the requested type.
0 if an error occurred.
Remarks
None.