TCPIP_STACK_NumberOfNetworksGet Function
C
int TCPIP_STACK_NumberOfNetworksGet();
Description
This function returns the number of interfaces currently active in the TCP/IP stack.
Preconditions
The TCP/IP stack should have been initialized by TCPIP_STACK_Initialize() and the TCPIP_STACK_Status() returned SYS_STATUS_READY.
Returns
Number of network interfaces.
Remarks
None.