8.2.2.12 Interrupt Change Notification Flag for PORTA Register
| Name: | CNFA |
| Offset: | 0xE16 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNFA[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CNFA[4:0] Interrupt Change Notification Flag for PORTA bits
When CNSTYLE (CNCONx[11]) = 1:
| Value | Description |
|---|---|
1 |
An enabled edge event occurred on the PORTx[n] pin. |
0 |
An enabled edge event did not occur on the PORTx[n] pin. |