8.2.2.5 Open-Drain Enable for PORTA Register

Name: ODCA
Offset: 0xE08

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    ODCA[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – ODCA[4:0] PORTA Open-Drain Enable bits

ValueDescription
1

Open-drain is enabled on the PORTA pin.

0

Open-drain is disabled on the PORTA pin.