8.2.2.1 Analog Select for PORTA Register

Name: ANSELA
Offset: 0xE00

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    ANSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 11111 

Bits 4:0 – ANSEL[4:0] Analog Select for PORTx bits

ValueDescription
1

Analog input is enabled and digital input is disabled on the PORTx[n] pin.

0

Analog input is disabled and digital input is enabled on the PORTx[n] pin.