8.2.2.31 Change Notification Pull-Down Enable for PORTC Register
| Name: | CNPDC |
| Offset: | 0xE44 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNPDC[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNPDC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNPDC[15:0] Change Notification Pull-Down Enable for PORTC bits
| Value | Description |
|---|---|
1 |
The pull-down for PORTx[n] is enabled (if the pull-up for PORTx[n] is not enabled). |
0 |
The pull-down for PORTx[n] is disabled. |