8.2.2.20 Change Notification Control for PORTB Register

Name: CNCONB
Offset: 0xE2A

Bit 15141312111098 
 ON   CNSTYLE    
Access R/WR/W 
Reset 00 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON Change Notification (CN) Control for PORTB On bit

ValueDescription
1 CN is enabled.
0 CN is disabled.

Bit 11 – CNSTYLE Change Notification Style Selection bit

ValueDescription
1

Edge style (detects edge transitions, CNFx[15:0] bits are used for a Change Notification event).

0

Mismatch style (detects change from last port read, CNSTATx[15:0] bits are used for a Change Notification event).