8.2.2.30 Change Notification Pull-up Enable for PORTC Register
| Name: | CNPUC |
| Offset: | 0xE42 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNPUC[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNPUC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNPUC[15:0] Change Notification Pull-up Enable for PORTC bits
| Value | Description |
|---|---|
1 |
The pull-up for PORTx[n] is enabled – takes precedence over the pull-down selection. |
0 |
The pull-up for PORTx[n] is disabled. |