8.2.2.25 Analog Select for PORTC Register

Name: ANSELC
Offset: 0xE38

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ANSELC[7:6]  ANSELC[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 010001 

Bits 7:6 – ANSELC[7:6] Analog Select for PORTC bits

ValueDescription
1 Analog input is enabled and digital input is disabled on the PORTx[n] pin.
0 Analog input is disabled and digital input is enabled on the PORTx[n] pin.

Bits 3:0 – ANSELC[3:0] Analog Select for PORTC bits

ValueDescription
1 Analog input is enabled and digital input is disabled on the PORTx[n] pin.
0 Analog input is disabled and digital input is enabled on the PORTx[n] pin.