8.2.2.16 Output Data for PORTB Register
Legend: x = Bit is unknown
| Name: | LATB |
| Offset: | 0xE22 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LATB[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATB[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |