8.2.2.41 Open-Drain Enable for PORTD Register
| Name: | ODCD |
| Offset: | 0xE5C |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ODCD[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – ODCD[15:0] PORTD Open-Drain Enable bits
| Value | Description |
|---|---|
1 |
Open-drain is enabled on the PORTD pin. |
0 |
Open-drain is disabled on the PORTD pin. |