8.2.2.33 Interrupt Change Notification Enable for PORTC Register

Name: CNEN0C
Offset: 0xE48

Bit 15141312111098 
 CNEN0C[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CNEN0C[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CNEN0C[15:0] Interrupt Change Notification Enable for PORTC bits

ValueDescription
1 Interrupt-on-change (from the last read value) is enabled for PORTx[n].
0 Interrupt-on-change is disabled for PORTx[n].