8.2.2.14 Output Enable for PORTB Register

Name: TRISB
Offset: 0xE1E

Bit 15141312111098 
 TRISB[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TRISB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 15:0 – TRISB[15:0] Output Enable for PORTB bits

ValueDescription
1

LATx[n] is not driven on the PORTx[n] pin.

0

LATx[n] is driven on the PORTx[n] pin.