11.2.17 CAN Receive Interrupt Status Register Low

Note:
  1. C1RXIFL: FIFO: RFIFx = ‘or’ of enabled RX FIFO flags (flags need to be cleared in the FIFO register).
Name: C1RXIFL(1)
Offset: 0x5E0

Bit 15141312111098 
 RFIF[15:8] 
Access UUUUUUUU 
Reset 00000000 
Bit 76543210 
 RFIF[7:1]  
Access RRRRRRR 
Reset 0000000 

Bits 15:8 – RFIF[15:8] Unimplemented

Bits 7:1 – RFIF[7:1] Receive FIFO Interrupt Pending bits

ValueDescription
1

One or more enabled receive FIFO interrupts are pending.

0

No enabled receive FIFO interrupts are pending.