11.2.51 CAN Filter Control Register x High (x = 0 to 3)

Name: C1FLTCONxH
Offset: 0x67E, 0x682, 0x686, 0x68A

Bit 15141312111098 
 FLTENd  FdBP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 FLTENc  FcBP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – FLTENd Enable Filter d to Accept Messages bit

ValueDescription
1

Filter is enabled.

0

Filter is disabled.

Bits 12:8 – FdBP[4:0] Pointer to Object When Filter d Hits bits

ValueDescription
11111-11000

Reserved

00111

Message matching filter is stored in Object 7.

00110

Message matching filter is stored in Object 6.

. . .
00010

Message matching filter is stored in Object 2.

00001

Message matching filter is stored in Object 1.

00000

Reserved; Object 0 is the TX Queue and can’t receive messages.

Bit 7 – FLTENc Enable Filter c to Accept Messages bit

ValueDescription
1

Filter is enabled.

0

Filter is disabled.

Bits 4:0 – FcBP[4:0] Pointer to Object When Filter c Hits bits

ValueDescription
11111-11000

Reserved

00111

Message matching filter is stored in Object 7.

00110

Message matching filter is stored in Object 6.

. . .
00010

Message matching filter is stored in Object 2.

00001

Message matching filter is stored in Object 1.

00000

Reserved; Object 0 is the TX Queue and can’t receive messages.