11.2.13 CAN Interrupt Code Register Low

Name: C1VECL
Offset: 0x5D8

Bit 15141312111098 
    FILHIT[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
  ICODE[6:0] 
Access RRRRRRR 
Reset 1000000 

Bits 12:8 – FILHIT[4:0] Filter Hit Number bits

ValueDescription
01111

Filter 15

01110

Filter 14

. . .
00001

Filter 1

00000

Filter 0

Bits 6:0 – ICODE[6:0] Interrupt Flag Code bits

ValueDescription
1001011-1111111

Reserved

1001010

Transmit attempt interrupt (any bit in C1TXATIF is set)

1001001

Transmit event FIFO interrupt (any bit in C1TEFSTA is set)

1001000

Invalid message occurred (IVMIF/IE)

1000111

CAN module mode change occurred (MODIF/IE)

1000110

CAN timer overflow (TBCIF/IE)

1000101

RX/TX MAB overflow/underflow (RX: Message received before previous message was saved to memory; TX: Can’t feed TX MAB fast enough to transmit consistent data)

1000100

Address error interrupt (illegal FIFO address presented to system)

1000011

Receive FIFO overflow interrupt (any bit in C1RXOVIF is set)

1000010

Wake-up interrupt (WAKIF/WAKIE)

1000001

Error interrupt (CERRIF/IE)

1000000

No interrupt

0001000-0111111

Reserved

0000111

FIFO 7 interrupt (TFIF7 or RFIF7 is set)

. . .
0000001

FIFO 1 interrupt (TFIF1 or RFIF1 is set)

0000000

FIFO 0 interrupt (TFIF0 is set)