11.2.23 CAN Transmit Attempt Interrupt Status Register Low

Note:
  1. C1TXATIFL: FIFO: TFATIFx (flag needs to be cleared in the FIFO register).
  2. TFATIF0 is for the Transmit Queue.
Name: C1TXATIFL(1)
Offset: 0x5EC

Bit 15141312111098 
 TFATIF[15:8] 
Access UUUUUUUU 
Reset 00000000 
Bit 76543210 
 TFATIF[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – TFATIF[15:8] Unimplemented

Bits 7:0 – TFATIF[7:0]  Transmit FIFO/TXQ Attempt Interrupt Pending bits(2)

ValueDescription
1

Interrupt is pending.

0

Interrupt is not pending.