11.2.6 CAN Data Bit Time Configuration Register High

Note:
  1. This register can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C1DBTCFGH(1)
Offset: 0x5CA

Bit 15141312111098 
 BRP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
    TSEG1[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 01110 

Bits 15:8 – BRP[7:0] Baud Rate Prescaler bits

ValueDescription
1111 1111

TQ = 256/FSYS

. . .
0000 0000

TQ = 1/FSYS

Bits 4:0 – TSEG1[4:0] Time Segment 1 bits (Propagation Segment + Phase Segment 1)

ValueDescription
1 1111

Length is 32 x TQ

. . .
0 0000

Length is 1 x TQ