11.2.33 CAN Transmit Event FIFO Control Register Low
Legend: S = Settable bit; HC = Hardware Clearable bit
| Name: | C1TEFCONL |
| Offset: | 0x600 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRESET | UINC | ||||||||
| Access | S/HC | S/HC | |||||||
| Reset | 1 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEFTSEN | TEFOVIE | TEFFIE | TEFHIE | TEFNEIE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 10 – FRESET FIFO Reset bit
| Value | Description |
|---|---|
| 1 | FIFO will be reset when the bit is set and cleared by hardware when the FIFO is reset; the user should poll whether this bit is clear before taking any action. |
| 0 | No effect. |
Bit 8 – UINC Increment Tail bit
| Value | Description |
|---|---|
| 1 | When this bit is set, the FIFO tail will increment by a single message. |
| 0 | FIFO tail will not increment. |
Bit 5 – TEFTSEN Transmit Event FIFO Timestamp Enable bit
| Value | Description |
|---|---|
| 1 | Timestamp elements in TEF. |
| 0 | Does not timestamp elements in TEF. |
Bit 3 – TEFOVIE Transmit Event FIFO Overflow Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for overflow event. |
| 0 | Interrupt is disabled for overflow event. |
Bit 2 – TEFFIE Transmit Event FIFO Full Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for FIFO full. |
| 0 | Interrupt is disabled for FIFO full. |
Bit 1 – TEFHIE Transmit Event FIFO Half Full Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for FIFO half full. |
| 0 | Interrupt is disabled for FIFO half full. |
Bit 0 – TEFNEIE Transmit Event FIFO Not Empty Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Interrupt is enabled for FIFO not empty. |
| 0 | Interrupt is disabled for FIFO not empty. |