11.2.46 CAN FIFO Control Register x High (x = 1 to 8)

Note:
  1. These bits can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C1FIFOCONxH
Offset: 0x61E, 0x62A, 0x636, 0x642, 0x64E, 0x65A, 0x666, 0x672

Bit 15141312111098 
 PLSIZE[2:0]FSIZE[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  TXAT[1:0]TXPRI[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1100000 

Bits 15:13 – PLSIZE[2:0]  Payload Size bits(1)

ValueDescription
111

64 data bytes

110

48 data bytes

101

32 data bytes

100

24 data bytes

011

20 data bytes

010

16 data bytes

001

12 data bytes

000

8 data bytes

Bits 12:8 – FSIZE[4:0]  FIFO Size bits(1)

ValueDescription
11111

FIFO is 32 messages deep

. . .
00010

FIFO is 3 messages deep

00001

FIFO is 2 messages deep

00000

FIFO is 1 message deep

Bits 6:5 – TXAT[1:0] Retransmission Attempts bits

This feature is enabled when RTXAT (C1CONH[0]) is set.

ValueDescription
11

Unlimited number of retransmission attempts

10

Unlimited number of retransmission attempts

01

Three retransmission attempts

00

Disables retransmission attempts

Bits 4:0 – TXPRI[4:0] Message Transmit Priority bits

ValueDescription
11111 Highest message priority
. . .
00000 Lowest message priority