11.2.53 CAN Filter Object Register x High (x = 0 to 15)
| Name: | C1FLTOBJxH |
| Offset: | 0x68E, 0x696, 0x69E,0x6A6, 0x6AE, 0x6B6, 0x6BE, 0x6C6, 0x6CE, 0x6D6, 0x6DE, 0x6E6, 0x6EE,0x6F6, 0x6FE, 0x706 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EXIDE | SID11 | EID[17:13] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EID[12:5] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 14 – EXIDE Extended Identifier Enable bit
If MIDE = 1:
| Value | Description |
|---|---|
1 |
Matches only messages with Extended Identifier addresses. |
0 |
Matches only messages with Standard Identifier addresses. |
Bit 13 – SID11 Standard Identifier Filter bit
Bits 12:8 – EID[17:13] Extended Identifier Filter bits
In DeviceNet™ mode, these are the filter bits for the first two data bytes.