11.2.37 CAN Transmit Event FIFO User Address Register High

Note:
  1. This register is not ensured to read correctly in Configuration mode and should only be accessed when the module is not in Configuration mode.

Legend: x = Bit is unknown

Name: C1TEFUAH(1)
Offset: 0x60A

Bit 15141312111098 
 TEFUA[31:24]  
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 TEFUA[23:16]  
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 15:0 – TEFUA[31:16] Transmit Event FIFO User Address bits

A read of this register will return the address where the next event is to be read (FIFO tail).