10.1.35.2 Storage Latch I/O Description
The following table lists the I/O description of a Storage Latch .
| Name | Type | Required/Optional | Description |
|---|---|---|---|
| Data | IN | Required | Latch load input |
| Aclr | IN | Optional | Asynchronous latch reset |
| Enable | IN | Optional | Synchronous parallel latch enable |
| Gate | IN | Required | Gate input |
| Q | OUT | Required | Latch output bus |