10.1.35.3 Storage Latch Parameter Description

The following table describes all the parameters of a Storage Latch.

Table 10-142. Parameter Description
Parameter Family Value Function
WIDTH 500K, PA 1-512 Word length of Data and Q
All others 1–99
CLR_POLARITY All 0 1 2 Aclr can be active low, active high, or not used
EN_POLARITY All 0 1 2 Enable can be active low or active high
CLK_EDGE All RISE FALL Clock can be rising or falling
Table 10-143. Fan-in Control Parameters
Parameter Value
CLR_FANIN AUTO MANUAL
CLR_VAL <val> [default value for AUTO is 8, 1 for MANUAL]
EN_FANIN AUTO MANUAL
EN_VAL <val> [default value for AUTO is 6, 1 for MANUAL]
GATE_FANIN AUTO MANUAL
GATE_VAL <val> [default value for AUTO is 8, 1 for MANUAL]