Tri-State Buffer Plus DDR Register for IGLOO®, ProASIC3®, SmartFusion® and Fusion

The following figure illustrates the Tri-State Buffer plus DDR Register for IGLOO, ProASIC3, SmartFusion and Fusion devices.

Figure 10-17. Tri-State Buffer Plus DDR Register for IGLOO®, ProASIC3®, SmartFusion® and Fusion
þÿ

The following table describes the ports of a Tri-State Buffer plus DDR Register for IGLOO, ProASIC3, SmartFusion and Fusion

Table 10-53. Port Description - Tri-State Buffer plus DDR Register for IGLOO®, ProASIC3®, SmartFusion® and Fusion
Port Name Size Type Required/Optional Function
PAD WIDTH Input/Output Required Output Data
DataR WIDTH Input Required Input Data
DataF WIDTH Input Required Input Data
TriEN 1 Input Required Tribuf Enable
CLK 1 Input Required Clock
CLR 1 Input Required Clear