Input Buffer plus DDR Register for IGLOO®, ProASIC® 3, SmartFusion® and Fusion

The following figure illustrates the Input Buffer plus DDR Register for IGLOO, ProASIC3, SmartFusion and Fusion devices.

Figure 10-14. Input Buffer plus DDR Register for IGLOO®, ProASIC® 3, SmartFusion® and Fusion
þÿ

The following table describes the ports of an Input Buffer plus DDR Register for IGLOO, ProASIC3, SmartFusion and Fusion.

Table 10-50. Port Description - Input Buffer plus DDR Register for IGLOO®, ProASIC® 3, SmartFusion® and Fusion
Port Name Size Type Required/Optional Function
PAD WIDTH Input Required Input Data
QR WIDTH Output Required Output Data
QF WIDTH Output RequiredOutput Data
CLK 1 Input Required Clock
CLR 1 Input Required Clear