8.7.14 Interrupt Enable Register 0

Name: IEC0
Offset: 0x820

Bit 15141312111098 
 INT1IENVMIEECCSBEIEU1TXIEU1RXIESPI1TXIESPI1RXIEDMA1IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCT1IEIOC1IE DMA0IECNBIECNAIET1IEINT0IE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – INT1IE External Interrupt 1 Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 14 – NVMIE NVM Program/Erase Complete Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 13 – ECCSBEIE ECC Single-Bit Error Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 12 – U1TXIE UART1 Transmitter Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 11 – U1RXIE UART1 Receiver Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 10 – SPI1TXIE SPI1 Transmit Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 9 – SPI1RXIE SPI1 Receive Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 8 – DMA1IE Direct Memory Access 1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 7 – CCT1IE Capture/Compare/Timer1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 6 – IOC1IE Interrupt-on-Change 1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 4 – DMA0IE Direct Memory Access 0 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 3 – CNBIE Change Notice B Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 2 – CNAIE Change Notice A Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 1 – T1IE Timer1 Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 0 – INT0IE External Interrupt 0 Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled