8.7.62 Interrupt Priority Register 37

Name: IPC37
Offset: 0x88A

Bit 15141312111098 
  ADCAN26IP[2:0] CCT7IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 
Bit 76543210 
  CCP7IP[2:0] ADCAN30IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 14:12 – ADCAN26IP[2:0] ADC AN26 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 10:8 – CCT7IP[2:0] Capture/Compare/Timer7 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 6:4 – CCP7IP[2:0] Input Capture/Output Compare 7 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – ADCAN30IP[2:0] ADC AN30 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)