8.7.24 Interrupt Enable Register 10

Name: IEC10
Offset: 0x834

Bit 15141312111098 
 CLC3PIEPEVTFIEPEVTEIEPEVTDIEPEVTCIEPEVTBIEPEVTAIE  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
     ADC3EIEADC2EIEADC1EIEADC0EIE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – CLC3PIE CLC3 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 14 – PEVTFIE PWM Event F Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 13 – PEVTEIE PWM Event E Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 12 – PEVTDIE PWM Event D Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 11 – PEVTCIE PWM Event C Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 10 – PEVTBIE PWM Event B Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 9 – PEVTAIE PWM Event A Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 3 – ADC3EIE ADC Enable 3 Interrupt Enable bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – ADC2EIE ADC Enable 2 Interrupt Enable bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – ADC1EIE ADC Enable 1 Interrupt Enable bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – ADC0EIE ADC Enable 0 Interrupt Enable bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred