8.7.59 Interrupt Priority Register 32

Name: IPC32
Offset: 0x880

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      SPI3IP[2:0] 
Access R/WR/WR/W 
Reset 100 

Bits 2:0 – SPI3IP[2:0] SPI3 Error Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)