8.7.60 Interrupt Priority Register 35

Name: IPC35
Offset: 0x886

Bit 15141312111098 
  MI2C3IP[2:0] SI2C3IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 76543210 
          
Access  
Reset  

Bits 14:12 – MI2C3IP[2:0] I2C3 Host Event Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 10:8 – SI2C3IP[2:0] I2C3 Client Event Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)