8.7.22 Interrupt Enable Register 8

Name: IEC8
Offset: 0x830

Bit 15141312111098 
 MI2C3IESI2C3IE       
Access R/WR/W 
Reset 00 
Bit 76543210 
        SPI3IE 
Access R/W 
Reset 0 

Bit 15 – MI2C3IE I2C3 Host Event Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 14 – SI2C3IE I2C3 Client Event Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled

Bit 0 – SPI3IE SPI3 Error Interrupt Enable bit

ValueDescription
1 Interrupt enabled
0 Interrupt not enabled