8.7.26 Interrupt Enable Register 12Name: IEC12Offset: 0x838Bit 15141312111098 Access Reset Bit 76543210 ADCAN25IEADCAN24IE Access R/WR/W Reset 00 Bit 1 – ADCAN25IE ADC AN25 Interrupt Enable bit ValueDescription 1 Interrupt enabled 0 Interrupt not enabled Bit 0 – ADCAN24IE ADC AN24 Interrupt Enable bit ValueDescription 1 Interrupt enabled 0 Interrupt not enabled
Bit 1 – ADCAN25IE ADC AN25 Interrupt Enable bit ValueDescription 1 Interrupt enabled 0 Interrupt not enabled
Bit 0 – ADCAN24IE ADC AN24 Interrupt Enable bit ValueDescription 1 Interrupt enabled 0 Interrupt not enabled