8.7.7 Interrupt Request Flags Register 6

Name: IFS6
Offset: 0x80C

Bit 15141312111098 
 ADCAN20IFADCAN19IFADCAN18IFADCAN17IFADCAN16IFADCAN15IFADCAN14IFADCAN13IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADCAN12IFADCAN11IFADCAN10IFADCAN9IFADCAN8IFADCAN7IFADCAN6IFADCAN5IF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – ADCAN20IF ADC AN20 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 14 – ADCAN19IF ADC AN19 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 13 – ADCAN18IF ADC AN18 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 12 – ADCAN17IF ADC AN17 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 11 – ADCAN16IF ADC AN16 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 10 – ADCAN15IF ADC AN15 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 9 – ADCAN14IF ADC AN14 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 8 – ADCAN13IF ADC AN13 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 7 – ADCAN12IF ADC AN12 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 6 – ADCAN11IF ADC AN11 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 5 – ADCAN10IF ADC AN10 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 4 – ADCAN9IF ADC AN9 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 3 – ADCAN8IF ADC AN8 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 2 – ADCAN7IF ADC AN7 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 1 – ADCAN6IF ADC AN6 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred

Bit 0 – ADCAN5IF ADC AN5 Interrupt bit

ValueDescription
1 Interrupt has occurred
0 Interrupt has not occurred