8.7.9 Interrupt Request Flags Register 8
| Name: | IFS8 |
| Offset: | 0x810 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MI2C3IF | SI2C3IF | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPI3IF | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 15 – MI2C3IF I2C3 Host Event Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 14 – SI2C3IF I2C3 Client Event Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |
Bit 0 – SPI3IF SPI3 Error Interrupt bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred |
0 |
Interrupt has not occurred |