43.8.38 Adaptive Proportion Test (1024-sample window) Cut-Off value.

Table 43-39. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__PropThreshold
Offset: 0x11028
Reset: 0x00000319
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       PropThreshold[9:8] 
Access RWRW 
Reset 11 
Bit 76543210 
 PropThreshold[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00011001 

Bits 9:0 – PropThreshold[9:0] Adaptive Proportion Test (1024-sample window) Cut-Off value.