43.8.6

Table 43-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_DMA_Registers__FETCH_ADDR_MSB
Offset: 0x10004
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 FETCH_ADDR_MSB[31:24] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 FETCH_ADDR_MSB[23:16] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 FETCH_ADDR_MSB[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 FETCH_ADDR_MSB[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:0 – FETCH_ADDR_MSB[31:0]