43.8.27 Generic g_aria_modePoss value. BA424-Aria engine configuration.

Table 43-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_HWConf_Registers__BA424_ARIA_HW_CFG
Offset: 0x10418
Reset: 0x0000017F
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        BA424_ARIA_HW_CFG[8] 
Access R 
Reset 1 
Bit 76543210 
 BA424_ARIA_HW_CFG[7:0] 
Access RRRRRRRR 
Reset 01111111 

Bits 8:0 – BA424_ARIA_HW_CFG[8:0] Generic g_aria_modePoss value. BA424-Aria engine configuration.