43.8.43 Switch off timer value.

Table 43-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__SwOffTmrVal
Offset: 0x11040
Reset: 0x0000FFFF
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SwOffTmrVal[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 
Bit 76543210 
 SwOffTmrVal[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 11111111 

Bits 15:0 – SwOffTmrVal[15:0] Number of clk cycles to wait before stopping the rings after the FIFO is full.