43.8.48 AIS31 status register.

Table 43-49. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RNG_Control_Registers__AIS31Status
Offset: 0x11054
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       PrelimNoiseAlarmRepPrelimNoiseAlarmRng 
Access RWRW 
Reset 00 
Bit 15141312111098 
 NumPrelimAlarms[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 NumPrelimAlarms[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 17 – PrelimNoiseAlarmRep Last preliminary noise alarm occurred due to consecutive high X**2.

Bit 16 – PrelimNoiseAlarmRng Last preliminary noise alarm occurred due to history value out of range.

Bits 15:0 – NumPrelimAlarms[15:0] Number of preliminary noise alarms since counter was last cleared.