43.8.23 Generic g_CtrSize value. BA411E-AES engine configuration.

Table 43-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CryptoMaster_HWConf_Registers__BA411E_AES_HW_CFG_2
Offset: 0x10408
Reset: 0x00200080
Property: R

Bit 3130292827262524 
     BA411E_AES_HW_CFG_2_IKGKEYS[3:0] 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 BA411E_AES_HW_CFG_2_EXTKEYS[3:0]     
Access RRRR 
Reset 0010 
Bit 15141312111098 
 BA411E_AES_HW_CFG_2_CTRSIZE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BA411E_AES_HW_CFG_2_CTRSIZE[7:0] 
Access RRRRRRRR 
Reset 10000000 

Bits 27:24 – BA411E_AES_HW_CFG_2_IKGKEYS[3:0] Generic g_IKG_nb_AES_keys value. BA411E-AES engine configuration.

Bits 23:20 – BA411E_AES_HW_CFG_2_EXTKEYS[3:0] Generic g_Ext_nb_AES_keys value. BA411E-AES engine configuration.

Bits 15:0 – BA411E_AES_HW_CFG_2_CTRSIZE[15:0] Generic g_CtrSize value. BA411E-AES engine configuration.